IESNA:LM-63-2002
[TEST]P1302928
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3RT02R129024DE010 E3CBUS1MMS
[LUMINAIRE]3in Adjustable LED luminaire with, R12 optic, 2400K CCT AND, 90CRI , E3CBUS1MMS TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2400
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]267
TILT=NONE
1 -1 1 46 1 1 1 -0.25 -0.25 0
1 1 3.7
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 17.5 20 22.5 25
27.5 30 32.5 35 37.5 40 42.5 45 47.5 50
52.5 55 57.5 60 62.5 65 67.5 70 72.5 75
77.5 80 82.5 85 87.5 90
0
3933.5 3867.2 3680.4 3360.9 2964.3 2531.9 2081.3 1678 1291.3 961
706.2 520.3 391.7 303.7 240.7 195.8 124.5 79.7 51.5 34
23.2 16.6 11.6 8.3 5.8 3.3 1.7 0.8 0.8 0.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0
